IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5140-Q1 | Demoboard LM5140RWGEVMHD

LM5140QRWGRQ1 Dual Synchronous Buck Converter High Density Evaluation Module (EVM)

Overview

TopologyBuck Converter
Input voltage6-42 V
Switching frequency2000-2400 kHz
Output 13.3 V / 5 A
Output 25 V / 5 A

Description

The LM5140-Q1 High Density evaluation module helps designers to evaluate the operation andperformance of the LM5140-Q1 synchronous buck controller. The EVM operates over the input voltagerange of 3.8 V to 42 V. The EVM provides two independent outputs, a 3.3-V output with a maximum loadcurrent of 5 A, and a 5-V output with a maximum load current of 5 A. The device offers configurability andcan be setup to switch at 440 kHz or 2.2 MHz.

Features

  • The LM5140-Q1 is qualified to AEC-Q100 grade 1 (-40ºC to +125ºC operating junction temperature)
  • VIN 3.8 V to 42 V (EVM)
  • Two outputs:– VOUT1 fixed 3.3 V, 5 V, or adjustable from 1.5 V to 15 V– VOUT2 fixed 5 V, 8 V, or adjustable from 1.5 V to 15 V
  • Shutdown Mode IQ: 9 μA
  • Low IQ Standby: 35 μA typical (1-channel in regulation, no load)
  • The outputs can be synchronized to an external clock
  • A SYNC output
  • A fixed 2.2 MHz, or 440-kHz oscillator frequency
  • EN1 enables Output 1
  • EN2 enables Output 2
  • Hiccup Mode for sustained overload
  • Independent power good (PG1 and PG2) signals
  • Gate drive with slew rate control for reduced EMI
  • Diode Emulation or forced pulse-width modulation (FPWM)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 3.6 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.6 µH
Rated Current12 A
Saturation Current8.6 A
DC Resistance5.95 mΩ
Self Resonant Frequency46 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length10.2 mm
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountV-Chip SMT 
Capacitance82 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current2200 mA
ESR35 mΩ
Leakage Current400 µA
Dissipation Factor8 %
Diameter6.3 mm
Length5.8 mm
Packaging15" Tape & Reel 
–Check availability