IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5140-Q1 | Demoboard LM5140RWGEVM

Dual Synchronous Buck Converter EVM

Overview

TopologyBuck Converter
Input voltage4-42 V
Output 13.3 V / 6 A
Output 25 V / 5 A

Description

The LM5140EVM evaluation module helps designers evaluate the operation and performance of theLM5140-Q1 Synchronous Buck Controller. The EVM operates over the input voltage range of 3.8 V to 42V. The EVM provides two independent outputs, a 3.3-V output with a maximum load current of 6 A, and a5-V output with a maximum load current of 5 A. The device offers configurability and can be set up toswitch at 440 kHz or 2.2 MHz.

Features

This EVM supports the following features and performance capabilities:

  • The LM5140-Q1 is qualified to AEC-Q100 grade 1 (–40ºC to 125ºC operating junction temperature)
  • VIN 3.8 to 42 V (EVM)
  • Two outputs:– VOUT1 fixed 3.3 V, 5 V, or adjustable from 1.5 V–15 V– VOUT2 fixed 5 V, 8 V, or adjustable from 1.5 V–15 V
  • Shutdown mode IQ: 9 μA
  • Low IQ standby: 35-μA typical (1-channel in regulation, no load)
  • The current-limit threshold of VOUT1 and VOUT2 can be externally programmed: 50 mV, or 75 mV
  • The outputs can be synchronized to an external clock
  • A SYNC output
  • A fixed 2.2-MHz, or 440-kHz oscillator frequency
  • EN1 enables output 1
  • EN2 enables output 2
  • Hiccup mode for sustained overload
  • Independent power good (PG1 and PG2) signals
  • Gate drive with slew rate control for reduced EMI
  • Diode emulation or forced pulse-width modulation (FPWM

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 1.8 µH, 14.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current14.5 A
Saturation Current12.8 A
DC Resistance4.5 mΩ
Self Resonant Frequency74 MHz
MountSMT 
Check availability