IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5127QRGZRQ1 | Demoboard PMP23194

Three-output reference design for automotive ADAS including power for main processor and cameras

Overview

TopologySEPIC Buck-Boost Topology
Input voltage9-16 V
Switching frequency100-2200 kHz
Output 18 V / 0.6 A
IC revisionA

Description

This reference design provides power for automotive Advanced Driver-Assistance Systems (ADAS) to power cameras (8 V), Controller Area Network (CAN) communications (5 V) and main processor (3.3 V). Operation is over the full automotive range including battery voltage surges to 34 V and dips to 6 V due to cold cranking. The design is low noise to meet the stringent CISPR 25 Class 5 emissions requirements and include an input filter. The board is designed for ease of test providing jumpers to disable each output and an on-board dynamic load for the high current of 3.3-V output. The test report includes operational data on each output and conducted emissions scans for the complete design against CISPR 25 Class 5.

Features

  • Three output automotive ADAS power supply using one controller
  • Operation over the full automotive battery range including cold cranking and surges
  • Provides power for main processor, CAN communications and cameras
  • Designed for low emissions and includes input filter to meet stringent CISPR 25 Class 5 requirements
  • Tested for both performance and emissions against CISPR 25

Typical applications

  • Automotive infotainment / cluster, Automotive body electronics / lighting, Automotive ADAS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AFB, 4.4 mm, 9.5 mm
Simu­lation
Availability
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-AFB
Cable Diameter Max.4.4 mm
Outer Diameter9.5 mm
Inner Diameter4.75 mm
Length9.5 mm
Impedance @ 25 MHz 1 turn47 Ω
Impedance @ 100 MHz 1 turn68 Ω
Material3 W 800 
Check availability