IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122 | Demoboard SNVA700

Public Announcement Audio Reference Design utilizing best in class Boost Controller

Overview

TopologyBoost Converter
Input voltage10-20 V
Output 130 V / 6.5 A
IC revision1

Description

Public Announcement Audio Reference Design utilizing best in class Boost ControllerPMP10710 is a 200W design for public announcement audio system which can be used in 100W +100W Stereo or 200W Woofer Applications. The design is broadly divided into four main stages:1.Single-Phase Synchronous Boost Converter using the LM5122 controller IC. The design accepts an input voltage of 10V to 15 VIN (12 VIN Nominal) and provides an output of 30V capable of supplying 6.5A of continuous current to the load.2.100W + 100W Stereo Audio Amplifier with TAS5611 Class D device. 3.Single ended to differential conversion (with active low pass filter) for Stereo inputs using OPA1632 differential amplifier.4.Simple Switcher LM16006 is used for all Aux supply needs.

Features

Synchronous Rectification in Boost for very High EfficiencyUltra Low Footprint Area for LM5122 Actual Power StageSingle Speaker (Woofer), Dual Speaker(Stereo) Support in the designFree-Run/Synchronizable Switching to 1 MHz in Boost deviceSingle ended input to differential conversion for TAS5611 Amp inputs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 10 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current34.95 A
Saturation Current @ 10%32.6 A
Saturation Current @ 30%37 A
DC Resistance2.64 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–Check availability