IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122 | Demoboard PMP23320

500-W interleaved SEPIC reference design

Overview

TopologySEPIC Buck-Boost Topology
Input voltage46-60 V
Output 1110 V / 5 A
IC revisionA

Description

This 500-W interleaved SEPIC converter reference design supplies a non-isolated adjustable 5 V to 110 V output voltage with a maximum output current of 5 A. The main power stage uses two LM5122 controllers to power the primary and secondary phases of the SEPIC. A LM5007 buck converter is used to generate a local 10 V bias.

Features

  • Maximum Input Voltage: 65 V
  • Minimum Input Voltage: 3 V (4.5 V for Start-Up)
  • Output Voltage up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1% Accuracy
  • Free-Run and Synchronizable Switching to 1 MHz
  • Peak-Current-Mode Control
  • Robust 3-A Integrated Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode-Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Hiccup-Mode Overload Protection
  • Programmable Line UVLO
  • Programmable Soft Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 μA
  • Programmable Slope Compensation
  • Programmable Skip-Cycle Mode Reduces Standby Power
  • Allows External VCC Supply
  • Inductor DCR Current Sensing Capability
  • Multi-phase Capability
  • Thermally Enhanced 20 or 24-Pin HTSSOP
  • Create a Custom Design Using the LM5122 With the WEBENCH® Power Designer

Typical applications

  • 12-V, 24-V, and 48-V Power Systems, High-Current Boost Power Supply, Audio Power Supply
  • Automotive Start-Stop

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750320352
SPECPower Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–Check availability