IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5117 | Demoboard PMP30301

12V, 80W Sync-Buck Reference Design

Overview

TopologyBuck Converter
Input voltage27-29 V
Switching frequency50-750 kHz
Output 112 V / 6.5 A
IC revisionA

Description

The LM5117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by- cycle current limiting and ease of loop compensation.The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.The operating frequency is programmable from 50kHz to 750 kHz. The LM5117 drives external high- side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM5117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line under-voltage lockout.

Features

  • LM5117-Q1 is an Automotive Grade product that is AEC-Q100 grade 1 qualified (-40°C to +125°C operating junction temperature)
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 5.5V to 65V
  • Robust 3.3A Peak Gate Drives
  • Adaptive Dead-Time Output Driver uontrol
  • Free-Run or Synchronizable Clock up to 750kHz
  • Optional Diode Emulation Mode Programmable Output from 0.8V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Over Current Protection
  • Programmable Soft-Start and Tracking
  • Programmable Line Under-voltage Lockout
  • Programmable Switch-Over to External Bias Supply
  • Thermal Shutdown

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 22 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current13.8 A
Saturation Current @ 10%13 A
Saturation Current @ 30%15 A
DC Resistance11.72 mΩ
Self Resonant Frequency12.5 MHz
Wire TypeFlat 
–Check availability