IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5085

LM5085/LM5085-Q1 75V Constant On-Time PFET Buck Switching Controller

Overview

TopologyBuck Converter
Input voltage5.5-55 V
Switching frequency50-1000 kHz
Output 15 V / 4.5 A
IC revisionI

Description

The LM5085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for awide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 75V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultrafast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

Features

  • LM5085-Q1 is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (-40°C to 125°C Operating Junction Temperature)
  • Wide 4.5V to 75V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON)or a Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line and Load Variations
  • Adjustable Output Voltage from 1.25V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown

Typical applications

  • Battery/Super Capacitor Chargers
  • LED Drivers
  • Automotive Infotainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%8 A
Saturation Current @ 30%9.8 A
Rated Current6.5 A
Performance Rated Current7.4 A
DC Resistance26 mΩ
Self Resonant Frequency17 MHz
Size1210 
VersionStandard 
–Check availability