IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5023MM | Demoboard PMP10100

Offline AC/DC 75W 2-Switch Quasi-Resonant Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119.5 V / 3.84 A
IC revisionC

Description

This design uses the LM5023 flyback controller for the 2-Switch Quasi-Resonant Flyback Topology. It generates an isolated output (19.5V@3.84A) from an universal input (85VAC - 265VAC).

Features

remark:bom is added with schematic and test result pdf

  • Universal input voltage
  • 2-Switch Quasi-Resonant Flyback TopologyFour Point Average Efficiency = 89.3% (Vin=110VAC)Four Point Average Efficiency = 89.4% (Vin=230VAC)10% Load Efficiency = 89.6% (Vin=110VAC)10% Load Efficiency = 87.2% (Vin=230VAC)

Typical applications

  • Merchant DIN Rail Power Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 64 - 265 V (AC), 19 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 64 - 265 V (AC)
Output Voltage 119 V
Output Current 13.85 A
Auxiliary Voltage11 V
Switching Frequency 30 - 130
Turns Ratio3.25:1:0.58 
Saturation Current9.1 A
SizeER28/17 
Inductance140 µH
Insulation Test Voltage3000 V (AC)
Length32 mm
Width39 mm
Height36 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size
Rated Current4 A
Inductance3300 µH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
Check availability