IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021 | Demoboard PMP7146.2

3-ph E-Meter. Input voltage: 2 and 3 phase; outputs: 16.5V@300mApk, 12V@500mA, 3.3V@100mApk, 1.9V@15

Overview

TopologyFlyback Converter
Input voltage90-460 V
Output 116.5 V / 0.05 A
IC revisionB

Description

The PMP7146 has been designed especially for E-meters with PLC (power line communication) on board. The input filter shows high impedance to the PLC transmitter and the controller LM5021 works in constant switching frequency. A settable skip-mode improves the efficiency at light load. Two Bucks and an LDO supply the power to the digital section of the E-meter.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750811434
SPECTransformer, 770 µH, –
Simu­lation
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance770 µH
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.42 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
–Check availability