IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021 | Demoboard PMP22006

100-VAC to 130-VAC input, 5-Vout, 6-A CCM flyback reference design

Overview

TopologyFlyback Converter
Input voltage100-130 V
Output 15 V / 6 A
IC revisionA

Description

This isolated continuous conduction mode (CCM) flyback reference design outputs 5 V at 6 A. The input is US line only (100 VAC-130 VAC).

Features

  • USA input (100VAC-130VAC)
  • Conducted EMI-testing provided
  • Cost effective
  • Small form factor

Typical applications

  • USB wall power outlet

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 1 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance1 mH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability