IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021 | Demoboard PMP20809

24V/36W Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 124 V / 1.5 A
IC revisionA

Description

The PMP20809 reference design is an isolated DCM flyback design that takes a universal line input 85VAC to 265VAC, and produces a 24V ouput capable of 36W loading. The reference design uses the LM5021 controller to enable a high switching frequency and minimize transformer size. It achieves 90% efficiency at high and low line, and measures 1.5in x 3.6in on a 2 layer board.

Features

  • Universal input, 85VAC to 265VAC
  • Achieves over 90% efficiency at low and high line
  • 140kHz switching frequency enables small transformer design
  • Optocoupled feedback provides accurate regulation (within <1%) across the load range
  • 2-layer board, 1 oz copper, measuring 1.5in x 3.6in

Typical applications

  • Industrial monitor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingBulk 
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance1 mH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability