IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5020 | Demoboard TIDA-00711

50W, 92% Efficiency Compact Isolated DC-DC Reference Design for 24V/36V/48V Battery Systems & UPS

Overview

TopologyFlyback Converter
Input voltage18-60 V
Output 112 V / 3 A
Output 212 V / 1 A
IC revisionE1

Description

TIDA-00711 Design is a compact, low cost, high efficiency, dual output, 50W, isolated DC-DC converter solution designed for use in Uninterruptable Power Supplies (UPS), energy storage banks and battery powered systems that require regulated and isolated power for internal operation. This reference design is an isolated SEPIC converter implemented using the wide input, current mode controller LM5020. The design is low cost due to minimal external component count compared to standard flyback designs realized with 384x series controllers. Additionally, The design operates at high switching frequency of 300kHz, resulting in smaller magnetics and high power density solution. TIDA-00711 design has built-in protections for output overcurrent, and input under-voltage protection. The hardware is tested to meet conducted emission norm EN55011/22 Class A.

Features

  • Designed to power a wide range of applications using batteries - li-ion, li-poly and lead acid, in the voltage range of 18V to 60V
  • High operating efficiency of 92% at 24VDC and 90% at 48VDC
  • High power density solution (40 x 48 x 20 mm) aids to optimize the form-factor of end equipment platforms
  • Dual output: 12V/3A and 12V_ISO/1.0A with tight load regulation of < ± 1% and cross regulation < ± 3%
  • Robust supply protected for output short circuit, over load and input under voltage lockout

Typical applications

  • Uninterruptable Power Supplies (UPS), energy storage banks and battery powered systems

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343373
SPECFlyback Transformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability