IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5020

LM5020 100V Current Mode PWM Controller

Overview

TopologyOther Topology
Switching frequency1000 kHz
IC revisionF

Description

The LM5020 high voltage pulse-width-modulation (PWM) controller contains all of the features needed to implement single ended primary power converter topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent line feed-forward. The LM5020 includes a high-voltage start-upregulator that operates over a wide input range up to 100V. The PWM controller is designed for high speed capability including an oscillator frequency range to 1MHz and total propagation delays less than 100ns.Additional features include an error amplifier, precision reference, line under-voltage lockout, cycle by-cycle current limit, slope compensation, softstart, oscillator synchronization capability and thermal shutdown. The controller is available in both VSSOP- 10 and WSON-10 packages.

Features

  • Internal Start-up Bias RegulatorError Amplifier
  • Precision Voltage Reference
  • Programmable Softstart
  • 1A Peak Gate Driver
  • Maximum Duty Cycle Limiting (80% for LM5020-1 or 50% for LM5020-2)
  • Programmable Line Under Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Slope Compensation (LM5020-1)
  • Programmable Oscillator Frequency with Synchronization Capability
  • Current Sense Leading Edge Blanking
  • Thermal Shutdown Protection

Typical applications

  • Telecommunication Power Converters
  • +42V Automotive Systems
  • Industrial Power Converters