IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5018 | Demoboard PMP21867

12-V / 100-A negative-to-positive synchronous buck-boost reference design for power amplifiers

Overview

TopologyBuck-Boost Converter
Input voltage-60 - -36 V
Output 114.5 V / 100 A
IC revision001

Description

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +12 V at 100 A. The design uses two dual synchronous boost controllers for 4-phase operation at a switching frequency of 100 kHz. Output voltage adjustment to +14.5 V is jumper selectable. 1- through 4-phase operation is also jumper selectable.

Features

  • Non-isolated inverting solution for higher power
  • Excellent phase current sharing for balanced thermal performance
  • Jumper selectable phase control
  • Mounting option for bottom-side heat sink
  • Jumper selectable output voltage control

Typical applications

  • Active antenna system mMIMO (AAS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 6.8 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current34.95 A
Saturation Current @ 10%49.8 A
Saturation Current @ 30%55 A
DC Resistance2.64 mΩ
Self Resonant Frequency17 MHz
Wire TypeFlat 
–Check availability