IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5018 | Demoboard LM5018EVAL

LM5018 Wide Vin Synchronous Buck Regulator Evaluation Board

Overview

TopologyBuck Converter
Input voltage12.5-100 V
Output 110 V / 0.3 A

Description

The LM5018 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 100V.

Features

  • Input Voltage Range: 12V to 100V
  • Output Voltage: 10V
  • Output Current 300 mA
  • Nominal Switching Frequency ~ 440 kHz
  • Measured Efficiency: 88.4% at 300 mA and VIN = 24V
  • Board Size 5.5 cm x 4.5 cm

Typical applications

  • Smart power meters
  • Automotive electronics
  • Telecommunication systems
  • Isolated bias supply (Fly-Buck™)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 220 µH, 0.72 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Performance Rated Current0.72 A
Saturation Current0.54 A
DC Resistance1170 mΩ
Operating Voltage120 V
Self Resonant Frequency5 MHz
Size7345 
VersionStandard 
–Check availability