IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 and LM5160 | Demoboard TIDA-00661

High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage19-30 V
Output 1-5 V / 0.05 A
Output 212 V / 0.2 A
Output 35 V / 1 A
IC revisionE2

Description

The TIDA-00661 reference design features signal processing front-end subsystem for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB). This subsystem consists of Delta-Sigma ADC with 24-Bit resolution and fast startup (< 3ms), ±2.5V regulator, FRAM-based microcontroller (MCU) for interfacing to ADC and processing the inputs. The subsystem is designed to start-up, compute full-cycle RMS current, make decisions, and provide trip signal to the solenoid within 30 ms.

Features

Measurement of AC input from 10V to 750V and 50mA to 25A within ±1% with fixed gainVoltage and Current inputs are interfaced to a 24-Bit Delta-Sigma ADC with Fast startup (< 3ms)DC-DC converters configured in Fly-Buck configuration to generate supply output (2W/ 8W)Provides option to measure 3 earth fault current inputs with a single gain opamp interfaced to 12-Bit internal ADC of MCUOn-Board potential divider provided to measure the AC input voltage and Burden resistors are provided to connect external CT secondary input for current measurementRegulators generate 3.3V and 5V (MCU and ADC board), ±2.5V and 3V (ADC analog supply)

Typical applications

  • Feeder Protection Relay
  • Recloser
  • MCCB
  • for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB)
  • ACB

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343010
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability
750343011
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability