IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017/TPS7A30 | Demoboard TIDA-00400

Isolated Power Supply for Programmable Logic Controller (PLC) IO Modules Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage24 V
Output 1-19 V
Output 219 V
Output 36.5 V
IC revisionE1

Description

The TIDA-00400 isolated power supply reference design provides multiple isolated outputs to supply the bias voltage needed in a Programmable Logic Controller (PLC) IO module. It generates 3 isolated outputs: ±15V@30mA and +5V@40mA. These voltage rails can satisfy most of the required voltage rails in the IO modules, such as the Op-Amp, DAC bias, RS-485 transmitter and digital isolator power supplies.

Features

Remark: BOM is added with Schematic pdf.

  • Wide input voltage range: 18 to 30 V (24 VNOM)
  • Non-Isolated output: 3.3V with 50mA
  • Three isolated outputs:
  • +15V with 30mA
  • -15V with 30mA
  • +5V with 40mA
  • Small form factor for space constrained I/O cards 51 x 51 x 8 mm (L x W x H)
  • Primary-side regulation (no need for optocoupler) increases lifetime reliability

Typical applications

  • Analog Output Module
  • Digital Output Module
  • Analog Input Module
  • Digital Input Module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342178
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability