IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 | Demoboard TIDA-00174

Reference Design: Isolated IGBT Gate-Drive Fly-Buck™ Power Supply with 4 Outputs

Overview

TopologyFlyback Converter
Input voltage24 V
Output 1-9 V / 0.1 A
Output 216 V / 0.1 A
IC revision1

Description

The TIDA-00174 reference design is a 4-output isolated Fly-Buck power supply for IGBT gate drive bias. It generates two sets of (+16V, -9V) voltage output with 100mA output current capability. The positive/negtaive bias voltages are used to power the high power IGBT gate drivers, and the design is suitable to support driving IGBTs.

This Fly-Buck design features the LM5017, 7.5-100V wide Vin, 600mA, Constant On-Time (COT), synchronous buck regulator. It provides an easy-to-design and cost effective isolated power solution. The Fly-Buck having the nature of primary side regulation can achieve better regulation and line/load response over other open-loop or aux winding feedback topologies. It is capable of operating from a loosely regulated 24V input (+/-20%). The board comes with plug-in header pins, and it is compatible with the C2000 HV inverter kit.

Features

  • Fly-Buck power supply for IGBT gate drive bias, primary side regulation without opto or aux winding feedback
  • 2 pair of isolated positive/negative voltage rails suitable for biasing two IGBTs
  • Output 2x (+16V, -9V), 100mA each, 2.5W per IGBT driver
  • Operates from unregulated 24V+/-20% input
  • 87% peak efficiency, <55mV output ripple
  • This design is compatible and tested with the C2000 HV inverter kit

Typical applications

  • AC Inverter & VF Drives
  • Servo Drives & Motion Control
  • Industrial Stepper Drive
  • Manufacturing Robotics Axis Motor Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
VOut4(V)
IOut4(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(A)
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 17 - 35 V (DC), 9 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 17 - 35 V (DC)
Output Voltage 19 V
Output Current 1100 mA
Output Voltage 216 V
Output Current 2100 mA
Output Voltage 39 V
Output Current 3100 mA
Output Voltage 416 V
Output Current 4100 mA
Buck Voltage10.3 V
Inductance60 µH
Turns Ratio1.08:1:1.75:1:1.75 
Saturation Current1.55 A
Leakage Inductance800 nH
Insulation Test Voltage5000 V (AC)
Switching Frequency 250 - 600
MountTHT 
Length22.2 mm
Width25 mm
Height16 mm
–Check availability