IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 | Demoboard TIDA-00018

Temperature Sensor Interface Module for Programmable Logic Controllers (PLC)

Overview

TopologyFlyback Converter
Input voltage24 V
IC revisionE1

Description

The TIDA-00018 reference design enables faster development of high precision temperature measurement solutions using 24-Bit delta-sigma ADC and most widely used temperature sensors like thermocouple and RTD. The design guide will address the sensor signal conditioning, thermocouple cold junction compensation, ratiometric measurement technique for RTD, recommended software flow, sensor linearization, sensor diagnostics, transient protection, PCB layout and other practical design considerations for achieving high precision robust design for temperature measurement in industrial applications. The Temperature Sensor Interface Module is a fully isolated design, which is essential for small sensor signal measurement. The heart of this reference design is a 24-Bit delta-sigma ADC that provides a high resolution, high integration, low noise, and low cost complete sensor analog front-end (AFE) for DC sensing applications. This ADC also makes it suitable to interface with different types of sensors, thus saving board space, reducing design efforts, decreasing the time to market, and lower BOM cost. Furthermore, external protection circuitry has been successfully tested for compliance with regulatory IEC61000-4 EFT, ESD, and surge standards. Compliance to IEC61000-4 is necessary to ensure that the design not only survives but also perform as intended in the harsh/noisy industrial environment.

Features

  • Two different sensor input channels:
  • K-Type thermocouple input with CJC
  • Compatible to 2-, 3- or 4-wire RTD probes
  • Ratiometric measurement for RTD
  • Overall measurement accuracy better than:
  • For thermocouple: ±1°C
  • For RTD: ±0.4°C
  • Sensor wire open circuit or signal out-of-range detection
  • Comply to IEC-61000-4 requirements:
  • IEC-61000-4-4: EFT up to ±1KV @ 5KHz on signal ports
  • IEC-61000-4-2: ESD up to 4KV contact & 8KV air discharge
  • IEC-61000-4-5: Surge up to ±1KV line-earth (CM) on signal ports

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342304
SPECTransformer
Simu­lation
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability