IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 | Demoboard PMP9486

Quad Output, Highly Efficient Fly-Buck for Isolated Gate Drivers in Inverters - Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage20-40 V
Output 114.5 V / 0.1 A
Output 29 V / 0.1 A
IC revisionE1

Description

PMP9486 is a four output Fly-Buck converter for driving isolated driver stages (GND wrt high side sources) in DC/AC section of high frequency commercial or residential inverters (eg. solar micro inverters) using the LM5017 regulator IC. The design accepts an input voltage of 20Vin to 40Vin DC (from single panel in micro inverters or 12V/24V batteries) and provides isolated outputs of 14.5V, 9V @100mA (referenced to same ground). It features a small size and is an inexpensive and more efficient solution for using Fly-Back or Push-Pull converters. High efficiency of 88% is acheived at 100mA load on each of the outputs.

Features

  • Simple, low BOM-count, and low-cost design
  • No external loop compensation
  • Off the shelf magnetics
  • Transient protect with no clamping circuitry
  • Efficiency of 88% at 100mA load on each outputs
  • Removes the need for external adapters in inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
VOut4(V)
IOut4(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(A)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 14 - 40 V (DC), 14 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 14 - 40 V (DC)
Output Voltage 114 V
Output Current 1100 mA
Output Voltage 25 V
Output Current 250 mA
Output Voltage 314 V
Output Current 350 mA
Output Voltage 45 V
Output Current 450 mA
Buck Voltage10.2 V
Inductance68 µH
Turns Ratio1.83:1.67:1:1.67:1 
Saturation Current1.8 A
Leakage Inductance1.2 µH
Insulation Test Voltage4000 V (AC)
Switching Frequency 300
MountSMT 
Length17.78 mm
Width26.1 mm
Height13.8 mm
Check availability