IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5013-Q1 | Demoboard LM5013-Q1EVM

LM5013-Q1 evaluation module 100-V input, 3.5-A non-synchronous buck dc/dc converter

Overview

TopologyBuck Converter
Input voltage15-100 V
Output 112 V / 3.5 A

Description

The LM5013-Q1EVM evaluation module (EVM) has a 100-V DC/DC buck regulator that employs asynchronous rectification and achieves high conversion efficiency. The EVM operates over a wide input voltage range of 15-V to 100-V to provide a regulated 12-V output at 300-kHz switching frequency. The module design uses the LM5013-Q1 asynchronous buck converter with wide input voltage (wide VIN) range, wide duty-cycle range, integrated high-side power MOSFET, cycle-by-cycle overcurrent protection and precision enable. With AEC-Q100 grade 1 automotive qualification, the LM5013-Q1 is rated to operate over a junction temperature range of –40°C to +150°C. The LM5013-Q1 is available in an 8-pin SO PowerPAD™ package to enable high density, low component count DC/DC solutions.

Features

  • High efficiency
  • Current limit
  • Input voltage range: 15-V to 100-V

Typical applications

  • Hybrid, electric, and powertrain systems
  • Inverter and motor control, Industrial transport

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 22 µH, 4.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current4.5 A
Saturation Current @ 10%5 A
Saturation Current @ 30%10.8 A
DC Resistance74 mΩ
Self Resonant Frequency7 MHz
MountSMT 
–Check availability