IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3450A

LED Drivers with Active Power Factor Correction and Phase Dimming Decoder

Overview

TopologyFlyback Converter
Input voltage90-135 V
Output 160 V / 0.7 A
IC revisionD

Description

The LM3450/50A is a power factor controller (PFC) with separate phase dimming decoder. The PFC regulates the output voltage while maintainingexcellent power factor. The phase dimming decoder interprets the phase angle and remaps it to a 500Hz PWM output. This device is ideal for implementing a dimmable off-line LED driver for 10-100W loads.The phase dimming decoder has several unique features. The input-output mapping is programmable for design flexibility, while a dynamic filter andvariable sampling rate provide smooth uniform dimming. A dynamic hold circuit ensures that the phase dimmer angle is decoded properly whileminimizing extra power loss.The LM3450A is identical to the LM3450 with the exception of one circuit operation. The dynamic hold current is sampled in the LM3450 while itcontinuously operates in the LM3450A. This difference between the two devices defines the suitable applications for each. The following is ageneral guideline for choosing the correct device:• Any 120V designs with POUT > 15W - LM3450A• Any 230V designs with POUT > 25W - LM3450A• 120V 2-Stage designs with POUT < 15W - LM3450• 230V 2-Stage designs with POUT < 25W - LM3450

Features

  • Critical Conduction Mode PFC
  • Over-Voltage Protection
  • Feedback Short Circuit Protection
  • 70:1 PWM Decoded From Phase Dimmer
  • Analog Dimming
  • Programmable Dimming Range
  • Digital Angle and Dimmer Detection
  • Dynamic Holding Current
  • Smooth Dimming Transitions
  • Low Power Operation
  • Start-Up Pre-Regulator Bias
  • Precision Voltage Reference

Remarks:1)L1 and L3 is used as input signals

2)L1 and L4 is used as input signals

Typical applications

  • Dimmable Downlights
  • Large Form Factor Bulbs
  • Power Supply PFC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750813651
SPECOffline Transformer WE-UNIT
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability
750817651
SPECOffline Transformer WE-UNIT
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability