IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3446

LM34 Precision Fahrenheit Temperature Sensors

Overview

TopologyFlyback Converter
Input voltage110-130 V
Output 130 V / 0.38 A
IC revisionC

Description

The LM34 series devices are precision integrated-circuit temperature sensors, whose output voltage is linearly proportional to the Fahrenheit temperature. The LM34 device has an advantage over linear temperature sensors calibrated in degrees Kelvin, because the user is not required to subtract a large constant voltage from its output to obtain convenient Fahrenheit scaling. The LM34 device does not require any external calibration or trimming to provide typical accuracies of ±1/2°F at room temperature and ±1-1⁄2°F over a full −50°F to 300°F temperature range. Lower cost is assured by trimming and calibration at the wafer level. The low output impedance, linear output, and precise inherent calibration of the LM34 device makes interfacing to readout or control circuitry especially easy. It can be used with single power supplies or with plus and minus supplies. Because the LM34 device draws only 75 µA from its supply, the device has very low self-heating, less than 0.2°F in still air.

The LM34 device is rated to operate over a −50°F to 300°F temperature range, while the LM34C is rated for a −40°F to 230°F range (0°F with improved accuracy). The LM34 devices are series is available packaged in hermetic TO-46 transistor packages; while the LM34C, LM34CA, and LM34D are available in the plastic TO-92 transistor package. The LM34D device is available in an 8-lead, surface-mount, small-outline package. The LM34 device is a complement to the LM35 device (Centigrade) temperature sensor.

Features

  • Calibrated Directly in Degrees Fahrenheit
  • Linear 10.0 mV/°F Scale Factor
  • 1.0°F Accuracy Assured (at 77°F)
  • Rated for Full −50° to 300°F Range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Level Trimming
  • Operates From 5 to 30 Volts
  • Less Than 90-μA Current Drain
  • Low Self-Heating, 0.18°F in Still Air
  • Nonlinearity Only ±0.5°F Typical
  • Low-Impedance Output, 0.4 Ω for 1-mA Load

Typical applications

  • Power Supplies
  • Appliances
  • Battery Management
  • HVAC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 2200 µH, 0.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.2 A
Saturation Current0.18 A
DC Resistance4.6 Ω
Self Resonant Frequency1.1 MHz
MountTHT 
Check availability