IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3445

Triac Dimmable Offline LED Driver

Overview

TopologyBuck Converter
Input voltage180-265 V
Output 119 V / 0.35 A
IC revisionL

Description

The LM3445 is an adaptive constant off-time AC/DC buck (step-down) constant current controller designed to be compatible with triac dimmers. The LM3445 provides a constant current for illuminating high power LEDs and includes a triac dim decoder. The dim decoder allows wide range LED dimming using standard triac dimmers. The high frequency capable architecture allows the use of small external passive components. The LM3445 includes a bleeder circuit to ensure proper triac operation by allowing current flow while the line voltage is low to enable proper firing of the triac. A passive PFC circuit ensures good power factor by drawing current directly from the line for most of the cycle, and provides a constant positive voltage to the buck regulator. Additional features include thermal shutdown, current limit and VCC under-voltage lockout.

Features

  • Triac Dim Decoder Circuit for LED Dimming
  • Application Voltage Range 80VAC – 277VAC
  • Capable of Controlling LED Currents Greater Than 1A
  • Adjustable Switching Frequency
  • Low Quiescent Current
  • Adaptive Programmable Off-Time Allows for Constant Ripple Current
  • Thermal Shutdown
  • No 120Hz Flicker
  • Low Profile 10-Pin VSSOP Package or 14-Pin SOIC
  • Patent Pending Drive Architecture

Typical applications

  • Commercial Lighting
  • Retro Fit Triac Dimming
  • Solid State Lighting
  • Industrial Lighting
  • Residential Lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.42 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
Check availability