IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25145

LM25145 6-V to 42-V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range

Overview

TopologyBuck Converter
Input voltage14.4-36 V
Switching frequency100-1000 kHz
Output 112 V / 8 A

Description

The LM25145 42-V synchronous buck controller is designed to regulate from a high input voltage source or from an input rail subject to high voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns facilitates large step-down ratios, enabling the direct step-down conversion from a 24 V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM25145 continues to operate during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it well suited for high-performance industrial control, robotic, datacom, and RF power amplifier applications.Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI, while a user-selectable diode emulation feature lowers current consumption at light-load conditions. Cycle-by-cycle overcurrent protection is accomplished by measuring the voltage drop across the low-side MOSFET or by using an optional current sense resistor. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Features

  • Versatile Synchronous Buck DC-DC Controller
  • Wide Input Voltage Range of 6 V to 42 V
  • Adjustable Output Voltage From 0.8 V to 40 V
  • Meets EN55022 / CISPR 22 EMI Standards
  • Lossless RDS(on) or Shunt Current Sensing
  • Switching Frequency From 100 kHz to 1 MHz
  • SYNC In and SYNC Out Capability
  • 40-ns Minimum On-Time for High VIN / VOUT Ratio
  • 140-ns Minimum Off-Time for Low Dropout
  • 0.8-V Reference With ±1% Feedback Accuracy
  • 7.5-V Gate Drivers for Standard VTH MOSFETs
  • 14-ns Adaptive Dead-Time Control
  • 2.3-A Source and 3.5-A Sink Capability
  • Low-Side Soft-Start for Prebiased Start-Up
  • Adjustable Soft-Start or Optional Voltage Tracking
  • Fast Line and Load Transient Response
  • Voltage-Mode Control With Line Feedforward
  • High Gain-Bandwidth Error Amplifier
  • Precision Enable Input and Open-Drain Power Good Indicator for Sequencing and Control
  • Inherent Protection Features for Robust Design
  • Hiccup Mode Overcurrent Protection
  • Input UVLO With Hysteresis
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis
  • VQFN-20 Package With Wettable Flanks
  • Create a Custom Design Using the LM25145 With WEBENCH® Power Designer

Typical applications

  • Factory Automation,Test and Measurement, Industrial Motor Drives
  • Telecom Infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.6 A
Saturation Current @ 10%8 A
Saturation Current @ 30%17.4 A
DC Resistance23.3 mΩ
Self Resonant Frequency13 MHz
MountSMT 
–Check availability