IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25141-Q1 | Demoboard DLP4620SQ1EVM

Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum

Overview

TopologyBuck Converter
Input voltage8-18 V

Description

The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture-generation unit for applications such as head-up display, transparent window display or other automotive display applications.

Features

  • Complete DLP4620S-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • USB interface for communication and configuration
  • Windows GUI for configuration and control

Typical applications

  • Instrumentation Clusters, Infotainment Systems, Advanced Driver Assistance Systems (ADAS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 56 Ω, 90 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz56 Ω
Maximum Impedance90 Ω
Maximum Impedance1000 MHz 
Rated Current10000 mA
Impedance @ 1 GHz90 Ω
Height2.28 mm
TypeHigh Current 
–Check availability