IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25137F-Q1 | Demoboard LM25137F-Q1-EVM5D3

LM25137F-Q1 evaluation module

Overview

TopologyBuck Converter
Input voltage6.5-36 V
Output 15.05 V / 20 A
Output 23.33 V / 20 A

Description

The LM25137-Q1-EVM5D3 evaluation module (EVM) is designed to showcase the LM(2)5137-Q1 dual synchronous buck controller, which is intended for functional safety applications up to ASIL D or SIL 3. The EVM operates over a wide input voltage range of 6.5V to 36V to deliver 5V and 3.3V regulated outputs with better than 1% setpoint accuracy at load currents up to 20A per output.

Features

  • Maximum inout voltage of 36V VIN UVLO thresholds set at 6.5V and 4.5V
  • Tightly regulated output voltages of 5V and 3.3V, each rated at 20A with 1mV load/line regulation
  • High efficiency – 96% at 10A, 94% at 20A
  • VCC bias power derived from the 5V output
  • Switching frequency of 440kHz synchronizable ±20% with an external clock signal
  • Input π-stage EMI filter meets CISPR 25
  • Spread spectrum (DRSS) option for lower EMI
  • Electrolytic capacitor for parallel damping
  • Peak current-mode control architecture provides fast line and load transient response
  • Integrated slope compensation
  • Forced PWM (FPWM) or pulsed frequency modulation (PFM) operation
  • Integrated power MOSFET gate drivers
  • 3A/2A sink/source gate drive current capability
  • Adaptive dead-time control reduces power dissipation and MOSFET temperature rise
  • Integrated protection features for robust design
  • Overcurrent protection (OCP) with shunt or inductor DCR current sensing
  • Monotonic prebias output voltage startup
  • User-adjustable soft-start time set to 5ms
  • PG and FAULT outputs for each channel
  • Dual current monitor outputs (IMON1, IMON2)
  • Fully assembled, tested and proven PCB layout with 3.3" × 2.9" (84mm × 74mm) total footprint

Typical applications

  • Infotainment systems and instrument clusters, Automotive HEV/EV powertrain systems, High-current automotive electronic systems using 2-, 3- and 4-phase implementations, Dual outputs for ADAS and body electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC typ.(mΩ)
IRP,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHCA Low Profile High Current Inductor, 1 µH, 33.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current33.8 A
DC Resistance2.7 mΩ
Performance Rated Current24.5 A
–Check availability