IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25119 | Demoboard TIDA-00630

TI USB Type-C™ Dock Reference Design

Overview

TopologyBuck Converter
Input voltage20 V
Output 112 V
Output 25 V
IC revisionB

Description

The Type-C Dock Board is designed to help evaluate Type-C Dock implementations with video and charging support. The Type-C Dock offers data and video port expansion and a charging capability for Type-C systems that support USB PD/Alternate mode protocol. The dock comes with three downstream facing ports: two Type C DFP only ports with max of 5V@3A VBUS power, one Type-A DFP port with BC1.2 support. A Display Port connector is also provided for video sink connection: A direct connect to a Display Port monitor, connection to a MST HUB or a DP protocol converter to a monitor.

Features

  • Powered by 20V DC IN
  • Includes a USB3 hub TUSB8041 for USB port expansion purposes
  • The dock provides a mini DP source connector for connecting to a DisplayPort sink, a protocol converter or a hub
  • Several LEDs are provided for easier debug purposes
  • DIP Switches are provided for configuration purposes

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 56 Ω, 90 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz56 Ω
Maximum Impedance90 Ω
Maximum Impedance1000 MHz 
Rated Current10000 mA
Impedance @ 1 GHz90 Ω
Height2.28 mm
TypeHigh Current 
–Check availability