IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25085

LM25085, LM25085-Q1 42V Constant On-Time PFET Buck Switching Controller

Overview

TopologyBuck Converter
Input voltage5.5-42 V
Switching frequency1000 kHz
Output 15 V / 5 A
IC revisionJ

Description

The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for awide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for overcurrent detection.

Features

  • LM25085-Q1 is an Automotive Grade product that is AEC-Q100 Grade 1 Qualified (-40°C to 125°C Operating Junction Temperature)
  • Wide 4.5V to 42V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line and Load Variations
  • Adjustable Output Voltage from 1.25V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-Start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown

Typical applications

  • Battery/Super Capacitor Chargers
  • Automotive Infotainment
  • LED Drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%8 A
Saturation Current @ 30%9.8 A
Rated Current6.5 A
Performance Rated Current7.4 A
DC Resistance26 mΩ
Self Resonant Frequency17 MHz
Size1210 
VersionStandard 
Check availability