IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25017

LM25017 48V, 650mA Constant On-Time Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage12-48 V
Switching frequency1000 kHz
Output 110 V / 0.65 A
IC revisionD

Description

The LM25017 is a 48V, 650mA synchronous step-down regulator with integrated high side and low side MOSFETs. The constant-on-time (COT) control scheme employed in the LM25017 requires no loop compensation, provides excellent transient response, and enables very low step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout (VCC UVLO).The LM25017 is available in LLP-8 and PSOP-8 plastic packages.

Features

  • Integrated 48V, High and Low Side Switches
  • No Schottky Required
  • Constant On-time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage from 1.225V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown

Note:The standard value of 220μH is chosen.

Typical applications

  • Smart Power Meters
  • Industrial Equipments
  • Telecommunication Systems
  • Isolated Bias Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 220 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Saturation Current1.2 A
DC Resistance439 mΩ
Operating Voltage120 V
Self Resonant Frequency4.3 MHz
Size1050 
VersionPerformance 
–Check availability