IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISOW1412 | Demoboard ISOW1412DFMEVM

ISOW1412 isolated RS-485/RS-422 transceiver with integrated DC-DC converter evaluation module

Overview

TopologyRF signals / communications
Input voltage1.7-5.5 V
IC revisionA

Description

ISOW1412DFMEVM is an evaluation module (EVM) used to evaluate the high performance, reinforced isolated RS-485/RS-422 with integrated isolated DC/DC power ISO1412 in a 20-pin wide body SOIC package (package dode-DFM). The EVM features enough test points and jumper options for one to evaluate the device with minimal external components.

Features

  • Isolated RS-485/RS-422 transceiver with integrated high-efficiency, low-emissions DC-DC converter
  • Separate IO and DC/DC supply inputs
  • Wide supply and logic level translation range for IO: 1.71 V to 5.5 V
  • Supports 500 kbps datarate
  • Isolation barrier life >40 years
  • This EVM is tested and includes provisions for evaluation of device ISOW1412

Typical applications

  • Industrial Transport, Building Automation, Factory Automation, Motor drives
  • Solar Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
MountSMT 
Length1.6 mm
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
Pins6 
MountSMT 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability