IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISOUSB111 | Demoboard TMDSCNCD2800137

Low-emission isolated USB repeater supporting low and full speed

Overview

TopologyOther Topology
IC revisionB

Description

TMDSCNCD2800137 is a low-cost evaluation and development board for TI C2000™ MCU series of TMS320F280013x devices. It comes with a HSEC180 (180-pin high-speed) edge connector and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD2800137, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately.

Features

  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps) and full speed (12 Mbps) signaling
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Supports automatic role reversal for USB On-TheGo (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100 kV/µs
  • VBUS voltage range: 4.25 V to 5.5 V
  • 3.3 V internal LDO
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • 16-SOIC and 16-SSOP package options
  • Safety-related certifications:
  • 7071-VPK VIOTM and 2121-VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
  • 5000-VRMS isolation for 1 minute per UL 1577
  • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
  • CQC, TUV and CSA certifications
  • 16-SOIC certifications complete; 16-SSOP certifications planned

Typical applications

  • Grid infrastructure
  • Appliances
  • Industrial power
  • Portable power station, Single-phase line interactive UPS
  • Building automation, Motor drives, Mobile robot motor controller, Factory automation & control
  • Telecom & server power

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability