IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO7741 | Demoboard LAUNCHXL-F28P65X

Robust EMC, quad-channel, 3/1, reinforced digital isolator

Overview

TopologyOther Topology
IC revisionA

Description

The ISO774x device s are high-performance, quad-channel digital isolator s with 5000 VRMS (DW package) and 3000 VRMS (DBQ package) isolation ratings per UL 1577. This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC. The ISO7741B device is designed for applications that require basic insulation ratings only.The ISO774x device s provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. These device s come with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption. The ISO7740 device has all four channels in the same direction, the ISO7741 device has three forward and one reverse-direction channels , and the ISO7742 device has two forward and two reverse-direction channels. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
  • 100-year projected lifetime at 1500 VRMS working voltage

  • Up to 5000 VRMS isolation rating
  • Up to 12.8 kV surge capability
  • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output high ( ISO774 x) and low ( ISO774 xF) options
  • Wide temperature range: –55°C to 125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 10.7 ns typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
  • System-level ESD, EFT, and surge immunity
  • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Low emissions
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO774x-Q1
  • Safety-related certifications:
  • DIN EN IEC 60747-17 (VDE 0884-17)
  • UL 1577 component recognition program
  • IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications

Typical applications

  • Medical equipment
  • Industrial automation, Motor control, Solar inverters
  • Power supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability