IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO7731 | Demoboard LAUNCHXL-F28P65X

Robust EMC, quad-channel, 3/1, reinforced digital isolator

Overview

TopologyOther Topology
IC revisionA

Description

The ISO773x devices are high-performance, triple-channel digital isolators with 5000 V RMS (DW package) and 3000 V RMS (DBQ package) isolation ratings per UL 1577.This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC. The ISO7731B device is designed for applications that require basic insulation ratings only.The ISO773x family of devices provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.The ISO7730 device has all three channels in the same direction and the ISO7731 device has two forward and one reverse-direction channel. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO773x device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO773x family of devices is available in 16-pin wide-SOIC and QSOP packages.

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
  • 30-year projected lifetime at 1500 V RMS working voltage

  • Up to 5000 V RMS isolation rating
  • Up to 12.8 kV surge capability
  • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO773x) and low (ISO773xF) options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
  • System-level ESD, EFT, and surge immunity
  • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO773x-Q1
  • Safety-Related Certifications:
  • DIN EN IEC 60747-17 (VDE 0884-17)
  • UL 1577 component recognition program
  • IEC 61010-1, IEC 62368-1, IEC60601-1, and GB 4943.1 certifications

Typical applications

  • Power supplies
  • Industrial automation, Motor control, Solar inverters
  • Medical equipmeny

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability