IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments ISO5852S | Demoboard TIDA-00195

Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage15 V
Output 1-8 V
Output 215 V
IC revisionE1

Description

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of current ratings ranging from 50A-200A.Some of the important functionality and performance evaluated are short circuit protection using DESAT detection, Soft-shutdown, effectiveness of the Active Miller Clamp at different inverter dv/dt, and ESD/EFT performance of IGBT gate driver at system level derived from adjustable speed electrical power drive systems (IEC61800-3). Piccolo launch pad LAUNCHXL-F28027 is used to generate the PWM signals required for controlling the inverter.

Features

  • 3-phase inverter system with:
  • 1200v rated IGBT module of current ratings from 50A-200A. (supporting multiple vendors)
  • 7 reinforced Isolated IGBT gate drivers – ISO5852s with working voltage isolation of 1.5kVrms with Minimum CMTI of 50 kV/μs
  • Incorporates protection against over current and false turn ON using:
  • DESAT detection
  • Soft shutdown
  • Active Miller clamp
  • Meets IEC61800-3 EMC immunity requirements: +/-8kV ESD CD per IEC 61000-4-2
  • +/-4kV EFT per IEC 61000-4-4
  • On board half-bridge isolated power supply generating +16v/-8v for gate drivers with a provision to operate gate drivers with unipolar or bipolar supply with external BJT / MOSFET buffers
  • Gate driver input can be configured for inverting/Non inverting operation
  • Option to evaluate the system with:
  • Twisted pair cable between the gate driver and IGBT
  • External capacitance between gate and emitter

Typical applications

  • Servo Drives
  • Industrial Variable Speed Drives
  • Solar Inverters
  • UPS

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750313734SPEC
7 files WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.8 Reinforced 300 - 620 10 1:1.1 340 5000 9.14 12.7 7.62 SMT
750342573SPEC
Forward Transformer
Order Code Data­sheet
750313734SPEC
750342573SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples