IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO224 | Demoboard ISO224EVM

ISO224 Reinforced Isolated Amplifier with Single-Ended Input of ±12 V and Differential Output of ±4 V

Overview

TopologyOther Topology
IC revisionA

Description

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar and unipolar differential to single-ended output stage.

Features

  • Reinforced isolation amplifier: 7-kV peak, 10-kV surge
  • Fixed gain of 0.25
  • ±12-V input range
  • Low gain error and drift
  • Extended industrial temperature range

Typical applications

  • Motor Drives, Protection Relays, Power Analyzers, Factory Automation and Control
  • Rail Transport
  • Grid Automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 220 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability