IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISE4033 | Demoboard ISE4033

ISE4033

Overview

TopologyWireless Power Transfer
Input voltage24 V
Output 13.3 V
IC revisionE1

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V)
IOut1(A)
Vbuck(V)
NPRI : NSEC
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 42 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance42 µH
–
Saturation Current1.1 A
–
–
–
SizeEP7 
VersionIso-Buck 
Input Voltage 12 - 48 V (DC)
Output Voltage 13.6 V
Output Current 10.1 A
Buck Voltage3.3 V
Turns Ratio1:1.2 
Leakage Inductance800 nH
Insulation Test Voltage2500 V (AC)
Switching Frequency 300
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
–Check availability
SPECWE-PD SMT Power Inductor, 47 µH, 1.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current1.25 A
–
DC Resistance360 mΩ
Operating Voltage120 V
Self Resonant Frequency13.5 MHz
Size7332 
VersionRobust 
–
–
–
–
–
–
–
–
MountSMT 
Length7.3 mm
Width7.3 mm
Height3.2 mm
–Check availability