IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments F2800137 | Demoboard TIEVM-MTR-HVINV

C2000™ MCU evaluation module for high-voltage three-phase inverter motor control

Overview

TopologyFPGA
IC revisionA

Description

The TIEVM-MTR-HVINV is a 750-W development board for high-voltage motor drive applications. This EVM implements sensorless FOC control for a 3-phase PMSM motor with the InstaSPIN-FOC FAST™ and eSMO sensorless observers. The modular design allows for plug-and-play support of different daughterboard attachments to the same motherboard. The hardware and firmware of this EVM are tested and ready-to-use to help accelerate development time, with design details and test results available in this user's guide

Features

Wide voltage input operating range: 165 to 265VAC at 50|60 Hz, or up to 400VDC

  • Up to 750-W inverter stage, 15-kHz switchingfrequency, torque compensation, and automaticfield weakening control (FWC)
  • Modular design for use of different MCUdaughterboards on the same motherboard
  • Sensorless Field Oriented Control (FOC) motorcontrol, supporting both FAST™ and eSMOobservers
  • User-friendly graphical user interface (GUI) tofacilitate code-free development and to control,identify, and monitor the motor

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 10 Ω, 17 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz10 Ω
Maximum Impedance17 Ω
Rated Current1500 mA
DC Resistance0.03 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, CAN, USB, Ethernet, Wi-Fi 
Frequency20 MHz
Frequency±10ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
Check availability