IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ESDS312DBVR | Demoboard TIDA-010046 PSE

EMC-compliant 10/100Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet cable along with data communication using IEEE802.3at Type-1 (13W) PoE-PD TPS23755 device with integrated primary side regulated Flyback DC/DC controller. This reference design is pre-compliance tested for radiated emissions, ESDs, and EFTs.

Features

  • Based on low cost, low power consumption and small form-factor 10/100Mbps Ethernet PHY DP83825 with RMII support and 150-m cable reach
  • Efficient power delivery system via PoE using IEEE802.3at Type-1 PoE-PSE and PoE-PD
  • Pre-compliance tested for radiated emission requirement: CISPR22/EN55022 - meets Class A and B limits; FCC Part 15 - meets Class A and B limits
  • Pre-compliance tested for conducted immunity requirements: ±12-kV contact discharge and ±15-kV air discharge ESD IEC 61000-4-2 - meets criterion B; ±2-kV IO capacitive coupling EFT per IEC 61000-4-4 - meets criterion B
  • External isolation transformer with common-mode choke on PHY side for improved EMI and EMC performance
  • Programmable LED support for link and activity

Typical applications

  • DVR and NVR
  • Printers / USB 2.0
  • Ethernet Switches / Access Points / Gateways / Ethernet 10/100/1000 Mbps
  • GPIO

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability