Topology | Half-Bridge Converter symmetrical isolated |
IC revision | 1.0 |
Electric Toothbrush Controller Reference Design.The DRV8850 device provides a motor driver plus LDO voltage regulator solution for applications requiring a high start-up torque with superior thermal performance in mind. The device has one H-bridge driver to drive a DC motor, a voice-coil actuator, one winding of a stepper motor or other types of loads.The DRV8850EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8850. Users can control the individual high-side and low-side FETs DRV8850 with the onboard MSP430 microcontroller. The EVM speeds development for quicker time to market and shows off the DRV8850's ultra-low thermal performance!
DRV8850 5A continuous/8A peak current supplyMSP430 MCU onboard
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | |||
885012105013 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | |||
885012105016 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±20% | 16 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012106017 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012207026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS75000 | SPEC | ||
885012105013 | SPEC | ||
885012105016 | SPEC | ||
885012206046 | SPEC | ||
885012106017 | SPEC | ||
885012207026 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|