Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 2.7-18 V |
Output 1 | 2 A |
The DRV8847 evaluation module (EVM) is an application board design to allow easy evaluation of the DRV8847 device. The DRV8847 device is an integrated low voltage dual H-bridge driver and highly-configurable power stage for industrial brushed DC, stepper motor, and solenoid applications. This device has been optimized to control one or two brushed DC motors, a stepper motor, or solenoid loads.For more information on this evaluation module please refer to the DRV8847EVM User's Guide.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | 12.6 | – | Box | ||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691101710002 | SPEC | – | |
885012206095 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|