IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC63204 | Demoboard DAC63204EVM

Four-channel, 12-bit, VOUT and IOUT smart DAC with I²C, SPI and Hi-Z out during power off

Overview

TopologyDAC

Description

The 12-bit DAC63204, 10-bit DAC53204, and 8-bit DAC43204 ( DACx3204) are a pin-compatible family of quad-channel,buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3204 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Features

  • Programmable voltage or current outputs with flexible configuration:
  • Voltage outputs:
  • 1 LSB INL and DNL (10-bit and 8-bit)
  • Gains of 1x, 1.5x, 2x, 3x, and 4x
  • Current outputs:
  • 1 LSB INL and DNL (8-bit)
  • ±25 µA, ±50 µA, ±125 µA, ±250 µA output range options
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
  • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
  • Power supply: 1.8 V to 5.5 V
  • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

Typical applications

  • Standard notebook PC
  • Rack server, Optical module, Inter-DC interconnect (metro), High performance computing, Standard notebook PC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability