IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ25618 | Demoboard BQ25618EVM

I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost in WCSP

Overview

TopologyBattery Management System
Input voltage3.9-13.5 V
Output 14.52 V / 3.2 A

Description

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6 uA in Ship mode, which conserves battery energy to double the shelf life for the device. BQ25619 is in 4x4 QFN package for easy layout. BQ25618 is in 2.0x2.4mm2 WCSP package for space limited design.

Features

  • 94% charge efficiency at 1 A from 5-V input and 92% boost efficiency at 1-A output
  • Output short circuit protection and soft-start up To 500-µF capacitive load in OTG mode
  • 10-µA low battery leakage current with system voltage standby 3-µA low battery leakage current in ship mode BATFET control to support ship mode, wake up and full system reset
  • High accuracy 20-mA ± 10-mA termination current

Typical applications

  • Earbuds (True Wireless or TWS) charging case, Hearing aids charging case
  • Headsets/headphone
  • Consumer wearables, smartwatch

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability