IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ24800 | Demoboard BQ24800EVM

SMBus 2-S to 4-S hybrid power boost mode battery charge controller evaluation module

Overview

TopologyBattery Management System
Input voltage18-24 V
Output 119.2 V / 8 A

Description

The BQ24800 evaluation module (EVM) is an SMBus 1- to 4-cell hybrid power boost mode battery charge controller with battery-only boost and processor hot monitoring. The input voltage range is between 4.5 V and 24 V, with a programmable output of 1–4 cells charge voltage and 128-mA to 8.128-A charge current. This EVM does not include the EV2400 interface device; it must be ordered separately to evaluate the BQ24800 EVM.

Features

  • Host-controlled 2-S to 4-S battery buck charger with 3.2-V to 24-V input; 1-V to 19.2-V charging output
  • Hybrid power boost mode to provide system power from adapter and battery simultaneously
  • Peak power mode to optimize adapter utilization without discharging battery
  • Battery-only boost mode to extend battery usable range

Typical applications

  • medical equipment
  • Portable equipment
  • Notebook, ultrabook, detachable, and tablet PC
  • System with battery backup, Industrial

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability