IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC3330

±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC

Overview

TopologyOther Topology
Input voltage-1-1 V
Output 14.65 V
IC revisionB

Description

The AMC3330 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and separates sections of the system that operate on different common-mode voltage levels and protects low-voltage domains from damage.The input of the AMC3330 is optimized for direct connection to high-impedance, voltage-signal sources such as a resistor-divider network to sense high-voltage signals. The integrated isolated DC/DC converter allows measurement of non-ground-referenced signals and makes the device a unique solution for noisy, space-constrained applications.The excellent performance of the device supports accurate voltage monitoring and control. The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3330 simplify system-level design and diagnostics.The AMC3330 is specified over the temperature range of –40°C to +125°C.

Features

  • 3.3V or 5V single supply operation with integrated DC/DC converter
  • ±1V input voltage range optimized for voltage measurements with high input impedance
  • Fixed gain: 2.0
  • Low DC errors:
  • Gain error: ±0.2% (max)
  • Gain drift: ±45ppm/°C (max)
  • Offset error: ±0.3mV (max)
  • Offset drift: ±4µV/°C (max)
  • Nonlinearity: ±0.02% (max)
  • High CMTI: 85kV/µs (min)
  • System-level diagnostic features
  • Safety-related certifications:
  • 6000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
  • 4250VRMS isolation for 1 minute per UL1577
  • Meets CISPR-11 and CISPR-25 EMI standards

Typical applications

  • Power delivery systems
  • Photovoltaic inverters
  • Motor drives
  • EV charging infrastructure, Battery energy storage systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
–Check availability