IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC3302 | Demoboard AMC3302EVM

AMC3302 evaluation module for ±50-mV-input precision reinforced isolated amplifier

Overview

TopologyADC
IC revisionC

Description

The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device, which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

Features

  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 41
  • Low DC errors:
  • Offset voltage: ±50 μV (max)
  • Offset drift: ±0.5 μV/°C (max)
  • Gain error: ±0.2% (max)
  • Gain error drift: ±35 ppm/°C (max)
  • Nonlinearity: ±0.03% (max)
  • High CMTI: 95 kV/µs (min)
  • System-level diagnostic features
  • Meets CISPR-11 and CISPR-25 EMI standards
  • Safety-related certifications:
  • 6000-VPK reinforced isolation per DIN VDE V 0884-11
  • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

Typical applications

  • Power supplies
  • Protection relays, Motor drives, Photovoltaic inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
–Check availability