IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC131M03-Q1

Automotive, 3-Channel, 64-kSPS, Simultaneous-Sampling, 24-Bit, Reinforced Isolated Delta-Sigma ADC With Integrated DC/DC Converter

Overview

TopologyADC
Input voltage3.3-5 V

Description

The AMC131M03-Q1 is a precision three-channel, isolated, simultaneous-sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC131M03-Q1 offers wide dynamic range, low power, and energy-measurement-specific features, making the device designed for isolated voltage and current measurements in automotive applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt-current sensor because of the device high input impedance.

Features

  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • Three isolated, simultaneous-sampling ΔΣ ADCswith differential inputs
  • Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Programmable data rate up to 64 kSPS
  • Programmable gain up to 128
  • 4-wire SPI interface with cyclic redundancy check (CRC)
  • Safety-related certifications:
  • 7070-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17): 2021-10
  • 5000-VRMS isolation for 1 minute per UL1577
  • Package: 20-pin wide-body SOIC

Typical applications

  • HEV/EV onboard chargers (OBC), HEV/EV DC/DC converters, EV charging stations
  • Automotive battery management systems (BMS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 1800 Ω, 2700 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
Check availability