IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC131M03 | Demoboard AMC131M03EVM

Overview

TopologyADC
Input voltage3.3-5 V

Typical applications

  • Battery management systems
  • Electricity meters: Commercial and residential • Circuit breakers
  • EV charging stations

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–
–
–
–
–
–
–
–Check availability
SPECWE-TMSB Tiny Multilayer Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1 mm
Width500 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
Packaging Unit10000 
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
–Check availability