IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS7049-Q1 | Demoboard ADS7049-Q1EVM

ADS7057 14-Bit, 2.5MSPS, Small-Size Low-Power SAR ADC Performance Demonstration Kit (PDK)

Overview

TopologyADC
IC revisionA

Description

The ADS7049-Q1 device is a an automotive Q100 qualified, 12-bit, 2-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (2.35 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit.The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7049-Q1 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
  • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
  • Device HBM ESD Classification Level ±2000 V
  • Device CDM ESD Classification Level ±1000 V
  • Ultra-Low Power Consumption:
  • 1.38 mW (max) at 2 MSPS with 3-V AVDD
  • Less Than 1 µW at 1 kSPS with 3-V AVDD
  • 8-Pin VSSOP Package: 2.30 mm × 2.00 mm
  • 2-MSPS Throughput with Zero Data Latency
  • AVDD: 2.35 V to 3.6 V
  • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
  • Temperature Range: –40°C to +125°C
  • Excellent Performance:
  • 12-Bit Resolution with NMC-
  • ±0.5 LSB DNL; ±0.5 LSB INL
  • 70-dB SNR with 3-V AVDD
  • –80-dB THD with 3-V AVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 32 MHz
  • JESD8-7A Compliant Digital I/O

Typical applications

  • Fish Finders, Sonar Receivers
  • Thermal Imaging Cameras, I-Q Demodulators, Optical Encoders, Ultrasonic Flow Meters
  • Handheld Radios

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability