IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS7042 | Demoboard ADS7042EVM-PDK

ADS7042 Ultra-Low-Power Ultra-Small-Size 12-Bit 1MSPS SAR ADC Performance Demonstration Kit (PDK)

Overview

TopologyADC
IC revisionA

Description

The ADS7042 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the 12-bit, ADS7042 successive approximation register (SAR) analog-to-digital converter (ADC).The PDK includes the ADS7042 evaluation board, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Features

  • Includes hardware and software required for diagnostic testing and accurate performance evaluation of the ADS7042 ADC
  • USB powered—no external power supply is requiredA precision host interface (PHI) controller that provides a convenient communication interface to each ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Easy-to-use evaluation software for Windows® 8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis

Typical applications

  • Wearable Fitness
  • Battery-Powered Handheld Equipment
  • Level Sensors
  • Motor Control
  • Glucose Meters, Portable Medical Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, 5 mm, M3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–Check availability